This article provides an overview of current liquid-cooled generators offered by Generac. When sizing for a generator, reach out to a local Authorized Service Dealer to determine which generator best fits your needs.
XG Series
Generac’s new XG Series liquid‑cooled standby generators are designed for upscale residential and light commercial applications, delivering 32 kW, 40 kW, and 48 kW models with advanced power quality, flexibility, and connectivity.
Power Range: 32 kW, 40 kW, and 48 kW (running watts), all powered by Generac’s proprietary 4.5 L liquid‑cooled engine operating at an efficient 1800 RPM.
Fuel Flexibility: Controller‑selectable to run on natural gas or LP, simplifying installation and field conversion.
Voltage Options: Available in single‑phase (120/240 V) or configurable 3‑phase (120/208, 240/120, 480/277 V) models via removable Voltage Configuration Cartridge (VCC).
Power Quality: TruePower™ technology with solid‑state, frequency‑compensated voltage regulation for <5 % THD and ±1 % voltage stability, suitable for sensitive electronics.
Quiet‑Test™ Self‑Test Mode: Programmable weekly, bi‑weekly, or monthly low‑speed exercise cycle for quiet, fuel‑efficient monitoring.
Mobile Link™ Cellular Connectivity: Standard on all XG units for remote status monitoring via smartphone or PC, with dealer Fleet support.