Generator Replacement Keys
Generac home standby generators feature housings to protect the components. These housings can be locked for security. While these keys are included with the generator, they can become lost.
Environment
This article applies to liquid and air-cooled home standby generators.
Where do I find the part number for replacement keys?
Reference the below list to locate the part number for an air or liquid-cooled generator.
Where can I purchase replacement keys?
Replacement keys are available on Generac's Online Parts store.
Additional places for replacement key purchase:
Tip: Use a search engine, such as Google, to search for the key part number.
Air-Cooled Generator Keys
Models: Prior to 2008
Part Number: 0D3037K

Models: 2008 – Present
Part Number: 0G66240KEY

Liquid-Cooled Generator Keys
Models: 2005-2010
Part Number: 067042A

Models: 2010 - Present (Without 18" Clearance)
Part Number: 0F8869D

Models: 2017 - Present (With 18" Clearance)
Part Number: 10000002772