Do Generac automatic transfer switches have fast or slow blow fuses?

The 5A bus fuses, part number 073590A, and the 6.3A fuses, part number 10000005117, are both fast blow fuses, also known as non-time delay fuses or fast-acting fuses. We do not recommend changing these fuses out for slow blow or time-delay fuses.

Title
Do Generac automatic transfer switches have fast or slow blow fuses?
URL Name
Do-Generac-automatic-transfer-switches-have-fast-or-slow-blow-fuses

Public Answer
Was this article helpful?
Upload Files


Need more help? Get in touch with our support team.


Contact Support