Why can't I use a larger propane tank with my multi-fuel portable generator?

Explains why Generac multi-fuel portable generators are recommended to use standard 20 lb or 30 lb propane cylinders. Larger cylinders or stationary tanks often require different regulators/fittings/piping, and incorrect regulation can lead to poor performance or unsafe operation. Provides the recommended option for longer runtime (use additional 20–30 lb cylinders and swap as needed) and includes links to the product lookup page for manuals and the dealer locator for additional support.

Was this article helpful?
Upload Files


Need more help? Get in touch with our support team.


Contact Support