What are the model numbers for Next Generation series generators?
This article lists all model numbers for Generac Next Generation series home standby generators. It includes details such as kilowatt (kW) ratings, engine sizes, and whether the unit comes as a standalone generator or bundled with an automatic transfer switch (ATS). Models range from 10 kW to 28 kW for single-phase systems and include a 20 kW three-phase option. The table helps identify the correct model number for purchasing, servicing, or referencing product documentation.