What Is an Auxiliary Transfer Switch Contact Kit?
An auxiliary transfer switch contact kit, part number G005621-0, is a dry-contact accessory for the ATS that lets you lock out a single large load during generator operation. It interrupts a control wire or de-energizes a contactor coil to shed loads like electric heat, multiple HVAC or AC units, or even a 125A subpanel (using a properly rated 2-pole contactor), often searched as “load shed,” “lockout relay,” or “HVAC lockout.” This prevents overloads and helps your generator run reliably.